Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 35-140 bar (500-2000 psi) |
| Brand | Vickers by Danfoss |
| Coil voltage | 110VAC50Hz/120VAC60Hz |
| Design Series | 21 Series |
| Flow rate LPM | 380.0 |
| Flow rate USGPM | 1440.0 |
| Hi-vent spring | Yes |
| Maximum pressure bar | 250 |
| Maximum pressure PSI | 3625 |
| Model Code 1 | ECT510CV0BMUB621TB |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 4.880 |
| Product width mm | 123.952 |
| Size | Size 10 |
| Stage | Two stage |
| Valve type | Pressure control valve |
