Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 35-140 bar (500-2000 psi) |
| Brand | Vickers by Danfoss |
| Coil voltage | 115-120VAC60Hz/110VAC50Hz |
| Design Series | 100 Series |
| Model Code 1 | CT5062ACMFWB5100 |
| Product height in | 9.540 |
| Product height mm | 242.316 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 3.280 |
| Product width mm | 83.312 |
| Size | Size 06 |
| Valve mount type | NPTF threads |
| Valve type | Pilot operated relief valve |
