Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 100 Series |
| Model Code 1 | CG5060ACVMFTWLB5100 |
| Product height in | 9.650 |
| Product height mm | 245.110 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Size | Size 06 |
| Valve mount type | Subplate mounted |
| Valve type | Pilot operated relief valve |
