Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 110 SERIES | 110 Series |
| Model Code 1 | CG5060AFMUH7110 | |
| Product height in | 9.650 | |
| Product height mm | 245.110 | |
| Product length in | 6.160 | |
| Product length mm | 156.464 | |
| Product width in | 2.810 | |
| Product width mm | 71.374 | |
| Size | SIZE 06 | Size 06 |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | PILOT OPERATED RELIEF VALVE | Pilot operated relief valve |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)