Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Adjustment range | 8.5-70 bar (125-1000 psi) |
| Adjustment type | Wrench |
| Brand | Vickers by Danfoss |
| Coil voltage | 115-120VAC60Hz/110VAC50Hz |
| Design series | 100 Series |
| Drain | Internal |
| Electrical connection | ISO4400 (Din 43650) Connector |
| Flow rate LPM | 227.0 |
| Flow rate USgpm | 60.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread | 0.4375-20 UNF-2B |
| Interface | 1.0625-12 UF-2B |
| Leakage | Standard |
| Manual override | Plain |
| Maximum pressure bar | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CG5060ABMUB5100 |
| Performance | Standard |
| Product height in | 9.650 |
| Product height mm | 245.110 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Remote control | Yes |
| Seal material | Nitrile |
| Size | Size 06 |
| Special feature | None |
| Spring arrangement | Spring offset |
| Stage | Two stage |
| Tank pressure bar | 100 |
| Tank pressure PSI | 1450 |
| Valve mount type | Subplate mounted |
| Valve type | Pilot operated relief valve |
| Working temperature max C | 68 |
| Working temperature max F | 155 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |