Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment range | 100-250 BAR (1450-3600 PSI) | 100-250 bar (1450-3600 psi) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 220 VAC 50HZ | 220 VAC 50Hz |
| Design Series | 21 SERIES | 21 Series |
| Flow rate LPM | 200.0 | |
| Flow rate USGPM | 757.0 | |
| Hi-vent spring | NO | No |
| Maximum pressure bar | 250 | |
| Maximum pressure PSI | 3625 | |
| Model Code 1 | F3ECT506F0BMUC621TB | |
| Size | SIZE 06 | Size 06 |
| Stage | TWO STAGE | Two stage |
| Valve type | PRESSURE CONTROL VALVE | Pressure control valve |