Product specifications
Characteristic | Value |
|---|---|
| Adjustment range bar | 350 |
| Adjustment type | Wrench and cover |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Flow rate LPM | 650.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Hi-vent spring | Yes |
| Manual override | Plain |
| Model Code 1 | CG2V10HWB10 |
| Product height in | 4.800 |
| Product height mm | 121.920 |
| Product length in | 8.980 |
| Product length mm | 228.092 |
| Product width in | 3.230 |
| Product width mm | 82.042 |
| Size | Size 02 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
