Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | MANUALLY OPERATED | Manually operated |
| Adjustment range bar | 50 | |
| Adjustment range PSI | 725 | |
| Adjustment type | WRENCH | Wrench |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Check valve | YES | Yes |
| Design Series | 10 SERIES | 10 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | NONE | None |
| Flow rate LPM | 400.0 | |
| Flow rate USGPM | 105.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge port thread | G 1/4 BSP | G 1/4 BSP |
| Interface | ISO6264-10, CETOP 10 | ISO6264-10, Cetop 10 |
| Leakage | STANDARD | Standard |
| Maximum pressure bar | 315 | |
| Maximum pressure PSI | 4500 | |
| Model Code 1 | XCG2V10CWB10 | |
| Performance | STANDARD | Standard |
| Product height in | 5.110 | |
| Product height mm | 129.794 | |
| Product length in | 5.700 | |
| Product length mm | 144.780 | |
| Product width in | 4.720 | |
| Product width mm | 119.888 | |
| Seal material | NITRILE | Nitrile |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | REDUCING VALVE | Reducing valve |
| Working temperature max C | 80 | |
| Working temperature max F | 176 | |
| Working temperature min C | -30 | |
| Working temperature min F | -22 |
