Product specifications
Characteristic | Value |
|---|---|
| Adjustment range bar | 350 |
| Adjustment type | Wrench and cover |
| Brand | Vickers by Danfoss |
| Coil voltage | 24 VDC |
| Design Series | 10 Series |
| Flow rate LPM | 650.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Manual override | Plain |
| Model Code 1 | CG5V10HWB2MUH710 |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.640 |
| Product length mm | 117.856 |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Size | Size 10 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
