Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | MANUALLY OPERATED | Manually operated |
| Adjustment range bar | 315 | |
| Adjustment range PSI | 4500 | |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 SERIES | 10 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | NONE | None |
| Flow rate LPM | 120.0 | |
| Flow rate USGPM | 31.6 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge port thread | G 1/2 BSP | G 1/2 BSP |
| Leakage | STANDARD | Standard |
| Maximum pressure bar | 400 | |
| Maximum pressure PSI | 5800 | |
| Model Code 1 | DARVW10P10/315 | |
| Performance | STANDARD | Standard |
| Product height in | 80.000 | |
| Product height mm | 2032.000 | |
| Product length in | 104.000 | |
| Product length mm | 2641.600 | |
| Product width in | 60.000 | |
| Product width mm | 1524 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 10 | Size 10 |
| Special feature | NONE | None |
| Stage | SINGLE STAGE | Single stage |
| Tank pressure bar | 315 | |
| Tank pressure PSI | 4500 | |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | DIRECT ACTING RELIEF VALVE | Direct acting relief valve |
| Working temperature max C | 80 | |
| Working temperature max F | 176 | |
| Working temperature min C | -30 | |
| Working temperature min F | -22 |
