Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DARVW20G10/315B | |
| Product height in | 3.140 | |
| Product height mm | 79.756 | |
| Product length in | 4.090 | |
| Product length mm | 103.886 | |
| Product width in | 2.360 | |
| Product width mm | 59.944 |