Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Manually operated |
| Adjustment range | 10-350 bar (145-5000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Electrical connection | None |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | Yes |
| Interface | CETOP 8 |
| Model Code 1 | CG3V8GW10EN134 |
| Performance | Standard |
| Seal material | Nitrile |
| Size | Size 03 |
| Special feature | None |
| Stage | Single stage |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |