Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Coil voltage | 115-120VAC60Hz/110VAC50Hz |
| Design Series | 110 Series |
| Electrical connection | Fly.lead term. block 1/2" NPT |
| Model Code 1 | CT5-062A-F-M-FW-B6-110 |
| Size | Size 06 |
| Spring Arrangement | Spring offset |
| Valve mount type | NPTF threads |
| Valve type | Pilot operated relief valve |