Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 2.4-8.6 bar (35-125 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 22 Series |
| Drain | Internal |
| Model Code 1 | RT10Z122UB |
| Seal material | Nitrile |
| Size | Size 10 |
| Valve mount type | BSP pipe mount |
| Valve type | Pressure control valve |