Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Direct acting |
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Adjustment type | Handwheel with locknut |
| Brand | Vickers by Danfoss |
| Check valve | No |
| Design Series | 11 Series |
| Electrical connection | None |
| Flow rate lpm | 11.3 |
| Flow rate USgpm | 3.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | No |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | C175F11UB |
| Performance | Standard |
| Product height in | 8.070 |
| Product height mm | 204.978 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Remote control | Yes |
| Seal material | Nitrile |
| Special feature | None |
| Spool Monitor Switch | No |
| Stage | Single stage |
| Valve mount type | Panel mounted |
| Valve type | Remote control relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |