Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 17.3-69 BAR (250-1000 PSI) |
| Brand | Vickers by Danfoss |
| Design series | 23 Series |
| Drain | External |
| Model Code 1 | F3RG06D323UG |
| Seal material | Fluorocarbon |
| Size | Size 06 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve type | Pressure control valve |