Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 100-210 bar (1500-3000 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Hi-vent spring | Yes |
| Model Code 1 | CGH10FV30 |
| Product height in | 6.560 |
| Product height mm | 166.624 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product width in | 6.440 |
| Product width mm | 163.576 |
| Size | Size 10 |
| Valve Mount Type | Subplate mounted |
| Valve type | Relief valve |
