Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 17.3-69 BAR (250-1000 PSI) |
| Brand | Vickers by Danfoss |
| Design series | 30 Series |
| Drain | Internal |
| Model Code 1 | RT12D430 |
| Product height in | 11.110 |
| Product height mm | 282.194 |
| Product length in | 4.630 |
| Product length mm | 117.602 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Seal material | Nitrile |
| Size | Size 12 |
| Valve Mount Type | BSP pipe mount |
| Valve type | Pressure control valve |
