Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | MANUALLY OPERATED | Manually operated |
| Adjustment range | 4.5-70 BAR (65-1000 PSI) | 4.5-70 bar (65-1000 psi) |
| Adjustment range bar | 70 | |
| Adjustment range PSI | 1000 | |
| Adjustment type | KNOB | Knob |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 30 SERIES | 30 Series |
| Electrical connection | NONE | None |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | 1/4 IN. | 1/4 in. |
| Leakage | STANDARD | Standard |
| Maximum pressure bar | 210 | |
| Maximum pressure PSI | 3000 | |
| Model Code 1 | CGR02BK30 | |
| Performance | STANDARD | Standard |
| Product height in | 6.110 | |
| Product height mm | 155.194 | |
| Product length in | 1.870 | |
| Product length mm | 47.498 | |
| Product width in | 2.810 | |
| Product width mm | 71.374 | |
| Remote control | YES | Yes |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 02 | Size 02 |
| Special feature | NONE | None |
| Stage | SINGLE STAGE | Single stage |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | RELIEF VALVE | Relief valve |
| Working temperature max C | 66 | |
| Working temperature max F | 150 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
