CGR 02 K 30 S160, CGR02K30S160-product-details

CGR 02 K 30 S160, CGR02K30S160

597866

Model code: CGR02K30S160


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeDIRECT ACTINGDirect acting
Adjustment range4.5-21 BAR (65-300 PSI)4.5-21 bar (65-300 psi)
Adjustment typeKNOB ADJUSTMENTKnob adjustment
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series30 SERIES30 Series
Electrical connectionNONENone
Flow rate LPM4.1
Flow rate USGPM15.5
Fluid Cleanliness19/17/14 MICRON19/17/14 Micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Hi-vent springNONo
Indicator LightNONo
Maximum pressure bar210
Maximum pressure PSI3000
Model Code 1CGR02K30S160
PerformanceSTANDARDStandard
Product height in6.110
Product height mm155.194
Product length in1.870
Product length mm47.498
Product width in2.810
Product width mm71.374
Remote controlYESYes
Seal materialNITRILENitrile
SizeSIZE 02Size 02
Special featureNONENone
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve typeREMOTE CONTROL RELIEF VALVERemote control relief valve
Working temperature max C70
Working temperature max F158
Working temperature min C-20
Working temperature min F-4