Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Adjustment range | 8.5-70 BAR & 100-210 BAR | 8.5-70 Bar & 100-210 Bar |
| Adjustment range head 1 | 8.5-70 BAR (125-1000 PSI) | 8.5-70 bar (125-1000 psi) |
| Adjustment range head 2 | 8.5-70 BAR (125-1000 PSI) | 8.5-70 bar (125-1000 psi) |
| Adjustment range head 3 | 8.5-70 BAR (125-1000 PSI) | 8.5-70 bar (125-1000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 20 SERIES | 20 Series |
| Electrical connection | NONE | None |
| Flow rate LPM | 227.0 | |
| Flow rate USGPM | 60.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Hi-vent spring | NO | No |
| Indicator Light | NO | No |
| Maximum pressure bar | 210 | |
| Maximum pressure PSI | 3000 | |
| Model Code 1 | CT06BBBDG8C20 | |
| Performance | STANDARD | Standard |
| Product height in | 9.490 | |
| Product height mm | 241.046 | |
| Product length in | 10.310 | |
| Product length mm | 261.874 | |
| Product width in | 5.030 | |
| Product width mm | 127.762 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 06 | Size 06 |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | 3/4 INCH NPT PIPE MOUNT | 3/4 inch NPT pipe mount |
| Valve type | RELIEF VALVE | Relief valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |