Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | MANUALLY OPERATED | Manually operated |
| Adjustment range | 5-330 BAR (44-4780 PSI) | 5-330 bar (44-4780 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 SERIES | 10 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | NONE | None |
| Flow rate LPM | 200.0 | |
| Flow rate USGPM | 53.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge port thread | G 1/4 BSP | G 1/4 BSP |
| Interface | ISO5781-06 | ISO5781-06 |
| Leakage | STANDARD | Standard |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | XG2V6GW10EN184 | |
| Performance | STANDARD | Standard |
| Product height in | 4.720 | |
| Product height mm | 119.888 | |
| Product length in | 6.900 | |
| Product length mm | 175.260 | |
| Product width in | 3.650 | |
| Product width mm | 92.71 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 06 | Size 06 |
| Special feature | METAL NAMEPLATE | Metal nameplate |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | REDUCING VALVE | Reducing valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
