Danfoss logo
Pressure Relief and Sequence Valves 991804 (RIGHT)

XG2V 8CW 10, XG2V8CW10

709415

Model code: XG2V8CW10


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Design Series10 SERIES10 Series
Model Code 1XG2V8CW10
Product height in4.720
Product height mm119.888
Product length in6.900
Product length mm175.260
Product width in4.250
Product width mm107.950 mm