Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 3-210 bar (44-3000 psi) |
| Adjustment type | Micrometer without keylock |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Flow rate lpm | 400.0 |
| Flow rate USgpm | 106.0 |
| Hi-vent spring | Yes |
| Indicator Light | No |
| Interface | ISO6264 AR-06-2-A |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | CG2V6FM10 |
| Product height in | 4.800 |
| Product height mm | 121.920 |
| Product length in | 8.980 |
| Product length mm | 228.092 |
| Product width in | 3.230 |
| Product width mm | 82.042 |
| Size | Size 02 |
| Stage | Two stage |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |