Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 10 Series |
| Model Code 1 | XCG2V8CK10 |
| Product height in | 4.700 |
| Product height mm | 119.380 |
| Product length in | 6.900 |
| Product length mm | 175.260 |
| Product width in | 4.250 |
| Product width mm | 107.950 |