Vickers by Danfoss KXCG Series Proportional Valves without OBE KXCG-6-W100-3-Z-M-U-H1-10 (RIGHT)

KXCG 6W 160 3 Z MU H1 10, KXCG6W1603ZMUH110

02-156001

Model code: KXCG6W1603ZMUH110


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID CONTR. PILOT OPERATEDSolenoid controlled pilot operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOLENOID AT B PORT ENDSolenoid at B port end
Coil voltage24 VOLT DC24 Volt DC
Command inputNONENone
Communication protocolNONENone
Design Series10 SERIES10 Series
Electrical ConnectionISO 4400 (DIN 43650) CONNECTORISO 4400 (DIN 43650) connector
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO6264-AR-06-2-AISO6264-AR-06-2-A
Manual adjustmentSCREW AND LOCKNUTScrew and locknut
Manual overrideNONENone
Maximum flow LPM200.0
Maximum flow USGPM52.8
Maximum pressure bar350
Maximum pressure PSI5000
Model Code 1KXCG6W1603ZMUH110
On board electronicsNONo
PerformanceSTANDARDStandard
Product height in7.600
Product height mm193.040
Product length in7.100
Product length mm180.340
Product width in3.650
Product width mm92.71
ProFX compatibleNONo
Reduced pressure adjustment14-160 BAR (200-2300 PSI)14-160 bar (200-2300 psi)
Reducer moduleNONo
Reverse flow checkYESYes
Seal typeBUNA-NBuna-N
Special featuresNONENone
StageTWO STAGETwo stage
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL PRESSURE REDUCINGProportional pressure reducing
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4