Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional pressure valves
02-411306
KBXCG-6-W250-Z-M2-3-A-PE7-H1-10
02-411306
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-411306
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
7.740
Product height mm
196.596
Product length in
8.120
Product length mm
206.248
Product width in
3.650
Product width mm
92.71