Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid controlled |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at A port end |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design series | 10 Series |
| Electrical Connection | ISO 4400 (DIN 43650) connector |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum flow LPM | 5.0 |
| Maximum flow USGPM | 1.3 |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KCG3L250DZMUHA110 |
| On board electronics | No |
| Performance | Standard |
| Pressure range | 5-250 bar (73-3625 psi) |
| Product height in | 3.420 |
| Product height mm | 86.868 |
| Product length in | 6.280 |
| Product length mm | 159.512 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal Type | Viton |
| Special features | None |
| Stage | Single stage |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional pressure relief |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
