Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid controlled |
| Brand | Vickers by Danfoss |
| Build orientation | Right hand |
| Coil voltage | 24 Volt DC |
| Command input | +/- 10V control signal |
| Communication protocol | None |
| Design Series | 11 Series |
| Electrical connection | Electrical (PC7) 7 pin connector without plug |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum flow LPM | 5.0 |
| Maximum flow USGPM | 1.3 |
| Model Code 1 | KBCG3L350DZM13APC7H111P15T10 |
| On board electronics | Yes |
| Performance | High |
| Pressure range | 6-350 bar (87-5000 psi) |
| ProFX compatible | No |
| Ramp | Long ramp (typically 80 ms) |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | None |
| Stage | Single stage |
| Symmetric flow | Yes |
| Valve mount type | Subplate |
| Valve type | Proportional pressure relief |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |