Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid controlled |
| Brand | Vickers by Danfoss |
| Build orientation | Right hand |
| Coil voltage | 24 Volt DC |
| Command input | 4-20mA Command |
| Communication protocol | None |
| Current | 1.6 amp |
| Design series | 11 Series |
| Electrical Connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KBCG3350DZM22APE7H111EN72 |
| On board electronics | Yes |
| Performance | Standard |
| Pressure range | 6-350 bar (87-5000 psi) |
| ProFX compatible | No |
| Ramp | Standard ramp (typically 65ms) |
| Reducer module | No |
| Reverse flow check | No |
| Seal Type | Viton |
| Special features | Special for Wehrheim |
| Spool Type | None |
| Stage | Single stage |
| Symmetric flow | No |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional pressure relief |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |