Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID CONTROLLED | Solenoid controlled |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | SOLENOID AT B PORT END | Solenoid at B port end |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | +/- 10V CONTROL SIGNAL | +/- 10V control signal |
| Communication protocol | NONE | None |
| Design Series | 11 SERIES | 11 Series |
| Electrical Connection | 7 PIN CONNECTOR WITH PLUG | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | NO | No |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO6264-03-04 | ISO6264-03-04 |
| Manual override | NONE | None |
| Maximum flow LPM | 40.0 | |
| Maximum flow USGPM | 10.6 | |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | KBCG5340DZTM14APE7H111 | |
| On board electronics | YES | Yes |
| Performance | HIGH | High |
| Pilot drain | INTERNAL | Internal |
| Pressure rating BAR | 40 | |
| Pressure rating PSI | 580.00 | |
| ProFX compatible | NO | No |
| Ramp | FAST | Fast |
| Reducer module | NO | No |
| Reverse flow check | NO | No |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Spool Type | NONE | None |
| Stage | TWO STAGE | Two stage |
| Symmetric flow | YES | Yes |
| Tank port rating BAR | 10 | |
| Tank port rating PSI | 145 | |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | PILOT OPERATED PRESSURE RELIEF | Pilot operated pressure relief |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |