Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid controlled pilot operated |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Coil voltage | 24 Volt DC |
| Command input | 4-20mA Control signal |
| Communication protocol | None |
| Design Series | 11 Series |
| Electrical connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO6264-AS-08-2-A |
| Manual adjustment | Screw and locknut |
| Manual override | None |
| Maximum flow LPM | 400.0 |
| Maximum flow USGPM | 105.7 |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KBCG8W250ZM23APE7H111 |
| On board electronics | Yes |
| Performance | High |
| Pressure range | 8.5-250 bar (125-3625 psi) |
| Product height in | 7.740 |
| Product height mm | 196.596 |
| Product length in | 8.230 |
| Product length mm | 209.042 |
| Product width in | 4.100 |
| Product width mm | 104.140 |
| ProFX compatible | No |
| Ramp | Standard ramp |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special Features | None |
| Stage | Two stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 2.0 |
| Tank port rating PSI | 30 |
| Valve mount type | Subplate |
| Valve type | Proportional pressure relief |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |