
CVU 50 SWD3 B29 H 10, CVU50SWD3B29H10
02-109607
Model code: CVU50SWD3B29H10
Recommended replacement: 02-420829
02-109607
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Directional valve with electric switch |
| Cracking pressure BAR | 5.00 |
| Cracking pressure PSI | 72.0 |
| Design Series | 10 Design |
| Flow rate LPM | 1600 |
| Flow rate USgpm | 420.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:2 |
| Leakage | Standard |
| Model Code 1 | CVU50SWD3B29H10 |
| Normal function | Normally closed |
| Orifice plug Z1 | 1.0 mm |
| Pilot port orientation | ISO |
| Pressure ratiing PSI | 4500 |
| Pressure rating BAR | 315 |
| Product height in | 11.810 |
| Product height mm | 299.974 |
| Product length in | 6.510 |
| Product length mm | 165.354 |
| Product width in | 5.690 |
| Product width mm | 144.526 |
| Seal material | Buna-N |
| Size | NG 50 |
| Special feature | None |
| Spool position sensor | Yes |
| Valve type | Cartridge valve unit |
| Valvistor | No |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |