Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | NO | No |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | ELECTROHYD PROP THROTTLE VALVE | Electrohyd proportional throttle valve |
| Cracking pressure BAR | 2.50 | |
| Cracking pressure PSI | 36.0 | |
| Design Series | 31 DESIGN | 31 Design |
| Flow rate LPM | 190 | |
| Flow rate USGPM | 50.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PHOSPHATE ESTER | Phosphate Ester and other Synthetic Fire Resistant Fluids |
| Gauge port thread | BSPF | BSPF |
| Insert ratio | 1:1.4 | 1:1.4 |
| Interface | NO | No |
| Leakage | STANDARD | Standard |
| Model Code 1 | F3CVU16EFP1B291931 | |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 7.290 | |
| Product height mm | 185.166 | |
| Product length in | 6.010 | |
| Product length mm | 152.654 | |
| Product width in | 2.620 | |
| Product width mm | 66.548 | |
| Seal material | VITON | Viton |
| Size | NG 16 | NG 16 |
| Special feature | NONE | None |
| Spool position sensor | NO | No |
| Valve type | CARTRIDGE VALVE UNIT | Cartridge valve unit |
| Valvistor | NO | No |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
