Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | NO | No |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | ELECTROHYD PROP THROTTLE VALVE | Electrohyd proportional throttle valve |
| Cracking pressure BAR | 2.50 | |
| Cracking pressure PSI | 36.0 | |
| Design Series | 31 DESIGN | 31 Design |
| Flow rate LPM | 450 | |
| Flow rate USGPM | 119.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF | BSPF |
| Insert ratio | 1:1.4 | 1:1.4 |
| Interface | NO | No |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVU25EFP1B294531EN19 | |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 7.850 | |
| Product height mm | 199.390 | |
| Product length in | 5.850 | |
| Product length mm | 148.590 | |
| Product width in | 3.350 | |
| Product width mm | 85.090 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 25 | NG 25 |
| Special feature | VOLTAGE FEEDBACK FOR CM1 | Voltage feedback for CM1 |
| Spool position sensor | NO | No |
| Valve type | CARTRIDGE VALVE UNIT | Cartridge valve unit |
| Valvistor | NO | No |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
