
CVCS-40-D1-S2-10-AP199-A 14, CVCS40D1S210AP199A14
02-339546
Model code: CVCS40D1S210AP199A14
Recommended replacement: 846AN00126A
02-339546
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS40D1S210AP199A14 |
| Normal function | Normally open |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 4.900 |
| Product length mm | 124.460 |
| Product width in | 4.900 |
| Product width mm | 124.46 |
| Seal material | Buna-N |
| Size | NG 40 |
| Valve type | Cartridge valve cover |