Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | YES | Yes |
| Adjustment type | WRENCH WITH HEX LOCKNUT | Wrench with hex locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | DYN, STROKE ADJ/W PILOT CONT | Dynamic with stroke adjuster and size 03 pilot interface |
| Design Series | 10 DESIGN | 10 Design |
| Flow rate LPM | 2350 | |
| Flow rate USGPM | 620.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE | SAE |
| Insert ratio | 1:1.05 | 1:1.05 |
| Insert type | DIRECTIONAL | Directional |
| Interface | YES | Yes |
| Leakage | ZERO LEAKAGE | Zero leakage |
| Model Code 1 | CVCS50ZDA3B2W10 | |
| Normal function | NORMALLY OPEN | Normally open |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 4.850 | |
| Product height mm | 123.190 | |
| Product length in | 5.630 | |
| Product length mm | 143.002 | |
| Product width in | 5.630 | |
| Product width mm | 143.002 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 50 | NG 50 |
| Special feature | NONE | None |
| Spool position sensor | NO | No |
| Valve type | CARTRIDGE VALVE COVER | Cartridge valve cover |
| Valvistor | NO | No |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
