Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | YES | Yes |
| Adjustment type | WRENCH WITH HEX LOCKNUT | Wrench with hex locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | RELIEF WITH PILOT CONTROL | Relief with pilot control |
| Cracking pressure BAR | 3.30 | |
| Cracking pressure PSI | 48.0 | |
| Design Series | 20 DESIGN | 20 Design |
| Flow rate LPM | 590 | |
| Flow rate USGPM | 155.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE | SAE |
| Insert ratio | 1:1 | 1:1 |
| Insert type | RELIEF | Relief |
| Interface | YES | Yes |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVCS25C3W25020S24AP10P10 | |
| Normal function | NORMALLY CLOSED | Normally closed |
| Orifice plug AP | 1.0 MM | 1.0 mm |
| Orifice plug P | 1.0 MM | 1.0 mm |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 2.480 | |
| Product height mm | 62.992 | |
| Product length in | 5.790 | |
| Product length mm | 147.066 | |
| Product width in | 3.510 | |
| Product width mm | 89.154 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 25 | NG 25 |
| Special feature | NONE | None |
| Spool position sensor | NO | No |
| Valve type | CARTRIDGE VALVE COVER | Cartridge valve cover |
| Valvistor | NO | No |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
