
CVCS-25-C3-W-35-20-S26, CVCS25C3W3520S26
02-401667
Model code: CVCS25C3W3520S26
Recommended replacement: 11429229
02-401667
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Cover type | Relief with pilot control |
| Cracking pressure BAR | 3.30 |
| Cracking pressure PSI | 48.0 |
| Design Series | 20 Design |
| Flow rate LPM | 590 |
| Flow rate USgpm | 155.0 |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1 |
| Insert type | Relief |
| Interface | Yes |
| Leakage | Standard |
| Model Code 1 | CVCS25C3W3520S26 |
| Normal function | Normally closed |
| Pilot port orientation | ISO |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product length in | 5.790 |
| Product length mm | 147.066 |
| Product width in | 3.510 |
| Product width mm | 89.154 |
| Seal material | Buna-N |
| Size | NG 25 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |