Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Shuttle type 1 with pilot cont |
| Design Series | 20 Design |
| Flow rate LPM | 1700 |
| Flow rate USgpm | 450.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1.5 |
| Insert type | Directional |
| Interface | Yes |
| Leakage | Standard |
| Model Code 1 | CVCS40W1320S20A13 |
| Normal function | Normally open |
| Orifice plug A | 1.3 mm |
| Pilot port orientation | ISO |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.340 |
| Product height mm | 84.836 |
| Product length in | 4.960 |
| Product length mm | 125.984 |
| Product width in | 5.080 |
| Product width mm | 129.032 |
| Seal material | Buna-N |
| Size | NG 40 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
