Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cracking pressure BAR | 0.50 |
| Cracking pressure PSI | 7.2 |
| Design Series | 20 Design |
| Fluid Cleanliness | 18/16/13 micron |
| Insert type | Dynamic, fast response, low hysteresis |
| Seal material | Buna-N |
| Size | NG 40 |
| Valve type | Cartridge valve insert |