Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment type | Micrometer with keylock |
| COVER TYPE | Relief with pilot control |
| Cracking pressure BAR | 3.00 |
| Cracking pressure PSI | 44.0 |
| Design Series | 30 Design |
| Flow rate LPM | 590 |
| Flow rate USgpm | 155.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1 |
| Insert type | Relief |
| Interface | No |
| Leakage | Standard |
| Normal function | Normally closed |
| Orifice plug AP | 1.2 mm |
| Orifice plug B | 0.8 mm |
| Orifice plug X | 0.8 mm |
| Orifice plug Z2 | No Orifice |
| Pilot port orientation | ISO |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Seal material | Buna-N |
| Size | NG 25 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |