CVCS-32-U3-W-250-20-X10-Z110, CVCS32U3W25020X10Z110
12003779
Model code: CVCS32U3W25020X10Z110
Recommended replacement: 11429537
12003779
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS32U3W25020X10Z110 |
| Normal function | Normally open |
| Seal material | Buna-N |
| Size | NG 32 |
| Valve type | Cartridge valve cover |