Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Normal function | Normally open |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product length in | 5.510 |
| Product length mm | 139.954 |
| Product width in | 5.630 |
| Product width mm | 143.002 |
| Seal material | Buna-N |
| Size | NG 63 |
| Valve type | Cartridge valve cover |
