Product specifications
Characteristic | Value |
---|---|
Adjustment | Yes |
Adjustment type | Wrench with hex locknut |
Brand | Vickers by Danfoss |
COVER TYPE | Relief |
Cracking pressure BAR | 3.30 |
Cracking pressure PSI | 48.0 |
Design Series | 20 Design |
Flow rate USgpm | 155.0 |
Flow rate lpm | 590 |
Fluid Cleanliness | 18/16/13 micron |
Fluid compatibility | Petroleum Oils |
Gauge port thread | SAE |
Insert ratio | 1:1 |
Insert type | Relief |
Interface | No |
Leakage | Standard |
Model Code 1 | CVCS25CW35020 |
Normal function | Normally closed |
Pilot port orientation | ISO |
Pressure rating BAR | 350 |
Pressure rating PSI | 5000 |
Seal material | Buna-N |
Size | NG 25 |
Special feature | None |
Spool position sensor | No |
Valve type | Cartridge valve cover |
Valvistor | No |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |