
CVCS-16-X3-W-125-20, CVCS16X3W12520
846AN00120A
Model code: CVCS16X3W12520
Recommended replacement: 11427686
846AN00120A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Cover type | Pressure reducer with pilot control |
| Cracking pressure BAR | 1.50 |
| Cracking pressure PSI | 22.0 |
| Design Series | 20 Design |
| Flow rate LPM | 145 |
| Flow rate USgpm | 38.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1 |
| Insert type | Pressure Reducer |
| Interface | Yes |
| Leakage | Standard |
| Model Code 1 | CVCS16X3W12520 |
| Normal function | Normally closed |
| Pilot port orientation | ISO |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 5.950 |
| Product length mm | 151.130 |
| Product width in | 2.720 |
| Product width mm | 69.088 |
| Seal material | Buna-N |
| Size | NG 16 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |