
CVCS-25-D3-20-AP110-AP210-X08-A99-B00, CVCS25D320AP110AP210X08A99B00
846AN00204A
Model code: CVCS25D320AP110AP210X08A99B00
Recommended replacement: 11429246
846AN00204A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Directional control with size 03 pilot interface |
| Design series | 20 Design |
| Flow rate LPM | 590 |
| Flow rate USgpm | 155.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1.5 |
| Insert type | Directional |
| Interface | Yes |
| Leakage | Standard |
| Model Code 1 | CVCS25D320AP110AP210X08A99B00 |
| Normal function | Normally open |
| Orifice plug A | No orifice |
| Orifice plug AP1 | 1.0 mm |
| Orifice plug AP2 | 1.0 mm |
| Orifice plug B | Blocked |
| Orifice plug X | 0.8 mm |
| Pilot port orientation | ISO |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.390 |
| Product length mm | 86.106 |
| Product width in | 3.510 |
| Product width mm | 89.154 |
| Seal material | Buna-N |
| Size | NG 25 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |