Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS63OD20 |
| Normal function | Normally open |
| Product height in | 5.240 |
| Product height mm | 133.096 |
| Product length in | 7.210 |
| Product length mm | 183.134 |
| Product width in | 7.210 |
| Product width mm | 183.134 |
| Seal material | Buna-N |
| Size | NG 63 |
| Valve type | Cartridge valve cover |
