
CVCS-25-C3-W-350-20-X00-Z108, CVCS25C3W35020X00Z108
846AN00309A
Model code: CVCS25C3W35020X00Z108
Recommended replacement: 11429228
846AN00309A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Design series | 20 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS25C3W35020X00Z108 |
| Normal function | Normally open |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product length in | 5.790 |
| Product length mm | 147.066 |
| Product width in | 3.510 |
| Product width mm | 89.154 |
| Seal material | Buna-N |
| Size | NG 25 |
| Valve type | Cartridge valve cover |