Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 50 Design |
| Fluid Cleanliness | 18/16/13 micron |
| Model Code 1 | CVI63R20M50 |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 6.100 |
| Product length mm | 154.940 |
| Product width in | 4.720 |
| Product width mm | 119.888 |
| Seal material | Buna-N |
| Size | NG 63 |
| Valve type | Cartridge valve insert |